|
You are here:
|
Product Category |
MGE Galaxy 300 10kVA 400V 3:1 with 10min Battery, Start-up 5x8
G3HT10K3IB1S Features
5x8 Start-up service included
Required for full coverage of factory warranty
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable
Power the connected equipment with multiple UPSs to increase system redundancy
MGE Galaxy 300 Features & Benefits
Availability
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Parallel-redundant capable
Power the connected equipment with multiple UPSs to increase system redundancy
Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Serviceability
5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and maintenance while minimizing space requirements.
Economy
Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.
Convenience
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Manageability
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Product Distribution
afghanistan, albania, algeria, andorra, angola, armenia, australia, austria, azerbaijan, bahrain, belarus, belgium, benin, bhutan, bolivia, bosnia and herzegovina, botswana, brunei darussalam, bulgaria, burkina faso, burundi, cambodia, cameroon, central african republic, chad, china, congo, congo, the democratic republic of the, cook islands, cote d'ivoire, croatia, cyprus, czech republic, denmark, djibouti, east timor, egypt, equatorial guinea, estonia, ethiopia, fiji, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, guadeloupe, guinea, guyane française, hong kong, hungary, iceland, indonesia, iran (islamic republic of), iraq, ireland, israel, italy, jordan, kazakhstan, kenya, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, madagascar, malawi, malaysia, mali, malta, martinique, mauritania, mauritius, mayotte, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, netherlands, new zealand, niger, nigeria, norway, oman, pakistan, papua new guinea, paraguay, peru, philippines, poland, portugal, reunion, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sudan, sweden, switzerland, taiwan, tanzania, united republic of, thailand, togo, turkey, turkmenistan, turks and caicos islands, uganda, ukraine, united arab emirates, united kingdom, uzbekistan, viet nam, western sahara, yemen, zambia, zimbabwe
|
||||||||||