MGE Galaxy 3500 10kVA 208V with 1 Battery Module Expandable to 2, Start-up 5X8

MGE Galaxy 3500

MGE Galaxy 3500 10kVA 208V with 1 Battery Module Expandable to 2, Start-up 5X8
G35T10KF1B2S
Email Technical Specifications Printer Friendly
MGE Galaxy 3500
More Images

APC MGE Galaxy 3500,8000 Watts /10 kVA,Input 208V 3PH /Output 208V 3PH, Interface Port DB-9 RS-232, G35T, Extended runtime model

Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Network Management Card, Power modules ship installed, Smart UPS signalling RS-232 cable, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
8000 Watts / 10 kVA
Max Configurable Power
8000 Watts / 10 kVA
Nominal Output Voltage
208V 3PH
Output Voltage Note
Configurable for 200 : 208 or 220V 3 Phase nominal output voltage
Efficiency at Full Load
93.2%
Output Voltage Distortion
Less than 5%
Other Output Voltages
220
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Output Voltage Tolerance
+/- 5% static and 100% load step
Output Voltage THD
< 2% for 0 to 100% linear load and < 5% for full non linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
91%
Required Output Current Protection
35A
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 240V
Maximum Input Current
27A
Input Breaker Capacity
35.0  A
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Available Battery Slots
1
Typical recharge time
5 hour(s)
RBC™ Quantity
1
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Efficiency in Battery Operation
94%
End of Discharge Maximum Battery Current
83
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Runtime Graph
Curve Part Number(s)
A G35T10KF1B2S
B G35T10KF1B2S
+ (1)SYBT4
C G35T10KF1B2S
+ (1)G35TBXR6B6
D G35T10KF1B2S
+ (2)G35TBXR6B6
E G35T10KF1B2S
+ (3)G35TBXR6B6
Hover over the line on the graph above to view the runtime at any desired load
Estimated runtimes based on battery vendor data, at typical environmental conditions, with no electrical input and balanced PF = 0.8 output.

Communications & Management

Interface Port(s)
DB-9 RS-232, G35T
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1491.00 mm
Maximum Width
356.00 mm
Maximum Depth
838.00 mm
Net Weight
305.05 KG
Shipping Weight
335.92 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
51.30 dBA
Online Thermal Dissipation
1938.00 BTU/hr
Protection Class
NEMA 12, IP 51

Conformance

Regulatory Approvals
cUL Listed, CSA, CSA C22.2 No. 107.1, ISO 14001, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.