MGE EPS 8000 750 kVA

MGE EPS 8000

MGE EPS 8000 750 kVA
E8TUPS750
Email Technical Specifications Printer Friendly
MGE EPS 8000
More Images

APC MGE EPS 8000,675 kW /750 kVA,Input 480V 3PH, 600V 3PH /Output 480V 3PH, 600V 3PH

Includes: Installation guide, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times

General

Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Bypass Voltage Tolerance
+/-10% settable from +/-4/6/8 and 10%
Max Bypass Input Current
1140A

Output

Output Power Capacity
675 kW / 750 kVA
Max Configurable Power
675 kW / 750 kVA
Nominal Output Voltage
480V 3PH, 600V 3PH
Efficiency at Full Load
93.5%
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
60 Hz
Other Output Voltages
600
Crest Factor
3.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
Output Voltage Tolerance
+/- 0.5% static and +/- 2.5% 100% load step
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Efficiency at Half Load
93%
Bypass
Built-in Maintenance Bypass, External Manual Bypass

Input

Nominal Input Voltage
480V 3PH, 600V 3PH
Input Frequency
60 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
408 - 552 (480)V
Other Input Voltages
380, 400, 415, 600
Maximum Input Current
1043A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
VRLA
Nominal Battery Voltage
480V
Efficiency in Battery Operation
95%

Communications & Management

Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
2083.00 mm
Maximum Width
3100.00 mm
Maximum Depth
991.00 mm
Net Weight
6370.00 KG
Shipping Weight
6415.00 KG
Shipping Height
2337.00 mm
Shipping Width
2261.00 mm
Shipping Depth
1092.00 mm
Color
Light grey

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 90%
Operating Elevation
0-999.9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
75.00 dBA
Online Thermal Dissipation
173000.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class A, UL 1778
Standard Warranty
1 year repair or replace

Sustainable Offer Status