|
You are here:
|
Product Category |
MGE EPS 7000 500 kVA
General
Max Bypass Input Current
601A
Output
Output Power Capacity
450 kW
/ 500 kVA
Max Configurable Power
450 kW
/ 500 kVA
Nominal Output Voltage
480V 3PH, 600V 3PH
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
60 Hz
Other Output Voltages
600
Crest Factor
3.5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Output Voltage Tolerance
+/- 0.5% static and +/- 2.5% 100% load step
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Bypass
Built-in Static Bypass, External Manual Bypass
Input
Nominal Input Voltage
480V 3PH, 600V 3PH
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Input voltage range for main operations
408 - 552 (480)V
Other Input Voltages
600
Maximum Input Current
840A
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
3-pole breaker
Batteries & Runtime
Battery Type
VRLA
Nominal Battery Voltage
480V
Efficiency in Battery Operation
95%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced PF = 0.9 output.
Communications & Management
Available SmartSlot™ Interface Quantity
3
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
2083.00 mm
Maximum Width
1753.00 mm
Maximum Depth
991.00 mm
Net Weight
3136.00 KG
Shipping Weight
3181.00 KG
Shipping Height
2337.00 mm
Shipping Width
2007.00 mm
Shipping Depth
1092.00 mm
Color
Light grey
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 90%
Operating Elevation
0-999.9 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
75.00 dBA
Online Thermal Dissipation
110750.00 BTU/hr
Conformance
Regulatory Approvals
cUL Listed, FCC Part 15 Class A, UL 1778
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||||||||||||||||||||||