Display PCB with Surge Counter -3 Phase, for Brick Panels

Hardwire Surge Suppression Accessories

Display PCB with Surge Counter -3 Phase, for Brick Panels
DPBXS3P-A
Email Technical Specifications Printer Friendly
Hardwire Surge Suppression Accessories
More Images

Accessories and replacement parts for your APC TVSS.

Includes: User Manual

Standard Lead Time: Usually Ships within 3 Weeks

Physical

Net Weight
0.41 KG
Maximum Height
100.00 mm
Maximum Width
130.00 mm
Maximum Depth
38.00 mm
Shipping Weight
0.45 KG
Shipping Height
130.00 mm
Shipping Width
207.00 mm
Shipping Depth
111.00 mm
SCC Codes
1073130426646 1

Sustainable Offer Status