|
You are here:
|
Product Category |
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 27FT (8.2M)
Output
Number of Ports
6
Physical
Net Weight
2.96 KG
Maximum Height
114.00 mm
Maximum Width
343.00 mm
Maximum Depth
343.00 mm
Shipping Weight
3.40 KG
Shipping Height
114.00 mm
Shipping Width
343.00 mm
Shipping Depth
343.00 mm
Cord Length
8.23 meters
Connector A
RJ45(Cat 6 Straight Through)
Connector B
RJ45(Cat 6 Straight Through)
Environmental
Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Conformance
Regulatory Approvals
UL Listed, UL Recognized
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
|||||||