|
You are here:
|
Product Category |
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 21ft (6,4m)
Output
Number of Ports
6
Physical
Net Weight
1.36 KG
Maximum Height
84.00 mm
Maximum Width
338.00 mm
Maximum Depth
356.00 mm
Shipping Weight
1.59 KG
Shipping Height
84.00 mm
Shipping Width
338.00 mm
Shipping Depth
356.00 mm
Cord Length
6.4 meters
Connector A
RJ45(Cat 5E Straight Through)
Connector B
RJ45(Cat 5E Straight Through)
Mount Positions
Front
Conformance
Regulatory Approvals
ETL, UL Recognized
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||