APC AV C Type 2 Outlet Wall Mount Power Filter, 120V Technical Specifications

AV Power Filters

APC AV C Type 2 Outlet Wall Mount Power Filter, 120V
C2
Email Technical Specifications Printer Friendly
Locate a Partner
AV Power Filters
More Images

AV power protection from electrical noise interference and damaging power transients

Includes: Detachable power cord, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Number of Outlets
2
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
0.61 meters
Maximum Input Current
12A
Input Breaker Capacity
15  A

Surge Protection and Filtering

Surge energy rating
1890 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Let Through Voltage Rating
< 40

Physical

Net Weight
0.68 KG
Maximum Height
94.00 mm
Maximum Width
170.00 mm
Maximum Depth
41.00 mm
Shipping Weight
0.90 KG
Shipping Height
254.00 mm
Shipping Width
203.00 mm
Shipping Depth
38.00 mm
Master Carton Units
3.00
Master Carton Dimensions (Length x Width x Height)
127 x 218 x 260 mm
Master Carton Weight
3.30 KG
SCC Codes
1073130424884 9
Color
Black
Units per Pallet
360.00

Environmental

Operating Environment
0 - 50 °C
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
cUL Listed, FCC Part 68, NOM, UL 1363, UL 1449
Standard Warranty
Lifetime
UL 1449 TVSS Rating
<400V

Sustainable Offer Status

RoHS
Compliant