APC Back-UPS 1500VA 115V/220V Brazil Technical Specifications

Back-UPS BR

APC Back-UPS 1500VA 115V/220V Brazil
BZ1500BI-BR
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS BR Back-UPS BR
More Images

APC Back-UPS BR,825 Watts /1500 VA,Input 115V, 220V /Output 115V, Extended runtime model

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
825 Watts / 1500 VA
Max Configurable Power
825 Watts / 0 VA
Nominal Output Voltage
115V
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(8) NBR 14136 (Battery Backup)

Input

Nominal Input Voltage
115V, 220V
Input Frequency
60 Hz
Input Connections
NBR 14136
Cord Length
1, 83 meters
Input voltage range for main operations
95 - 140 / 185 - 260V
Maximum Input Current
12A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
9 hour(s)
Replacement Battery
RBC™ Quantity
2

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
80 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
219.00 mm
Maximum Width
134.00 mm
Maximum Depth
391.00 mm
Net Weight
14.20 KG
Shipping Weight
14.60 KG
Shipping Height
245.00 mm
Shipping Width
151.00 mm
Shipping Depth
423.00 mm
Master Carton Units
1.00
Master Carton Weight
14.60 KG
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 90%
Operating Elevation
0-2952, 6 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 90%
Storage Elevation
0-14763, 6 meters

Conformance

Standard Warranty
2 years repair or replace (excluding battery) and 1 year for battery

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.