|
You are here:
|
Product Category |
Back-UPS 800VA with AVR for LAM, 120V
Output
Output Power Capacity
480 Watts
/ 800 VA
Max Configurable Power
480 Watts
/ 0 VA
Nominal Output Voltage
120V
Efficiency at Full Load
96.0%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Efficiency at Half Load
94%
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.16 meters
Maximum Input Current
7A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Surge Protection and Filtering
Surge energy rating
273 Joules
Physical
Maximum Height
215.00 mm
Maximum Width
130.00 mm
Maximum Depth
336.00 mm
Net Weight
8.00 KG
Shipping Weight
8.94 KG
Shipping Height
295.00 mm
Shipping Width
245.00 mm
Shipping Depth
440.00 mm
Master Carton Weight
18.70 KG
SCC Codes
1073130429146 3
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
NOM
Standard Warranty
3 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||