APC Back-UPS 650VA, AVR, 230V, ASEAN Technical Specifications

Back-UPS

APC Back-UPS 650VA, AVR, 230V, ASEAN
BX650CI-MS
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,390 Watts /650 VA,Input 230V /Output 230V, Interface Port USB

Includes: Qty 1 - Detachable 1.8 m IEC power cord, Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord, Telephone Cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
390 Watts / 650 VA
Max Configurable Power
390 Watts / 650 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 or 230V nominal output voltage
Output Frequency (sync to mains)
50/60 Hz +/-1 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(1) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) Universal Receptacle (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
IEC-320 C14
NEMA 1-15P
Cord Length
1.16 meters
Input voltage range for main operations
140 - 300V
Maximum Input Current
7A
Input Breaker Capacity
7  A
Type of Input Protection Required
3-pole breaker

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
(Service center technician only)
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 90.2%
50% 94.5%
75% 95.8%
100% 96.4%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
273 Joules
Data Line Protection
RJ-11 Modem/Fax protection

Physical

Maximum Height
200.00 mm
Maximum Width
115.00 mm
Maximum Depth
256.00 mm
Net Weight
6.20 KG
Shipping Weight
6.70 KG
Shipping Height
276.00 mm
Shipping Width
196.00 mm
Shipping Depth
339.00 mm
Master Carton Units
2.00
Color
Black
SCC Codes
1073130430320 3
Units per Pallet
64.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.