APC Back-UPS 650VA, AVR, 230V, Africa

Back-UPS

APC Back-UPS 650VA, AVR, 230V, Africa
BX650CI-AF
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,390 Watts /650 VA,Input 230V /Output 230V

Includes: Qty 1 - Detachable 1.2 m IEC power cord, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
390 Watts / 650 VA
Max Configurable Power
390 Watts / 0 VA
Nominal Output Voltage
230V
Efficiency at Full Load
97.0%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(1) IEC Jumpers (Battery Backup)
(3) Universal Receptacle (Battery Backup)
Efficiency at Half Load
95%

Input

Nominal Input Voltage
230V
Input Frequency
45 - 65 Hz
Input Connections
British BS1363A
IEC-320 C14
Schuko CEE 7/EU1-16P
Cord Length
1.16 meters
Input voltage range for main operations
140 - 300V
Maximum Input Current
7A
Input Breaker Capacity
7.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
273 Joules

Physical

Maximum Height
200.00 mm
Maximum Width
115.00 mm
Maximum Depth
257.00 mm
Net Weight
6.20 KG
Shipping Weight
7.00 KG
Shipping Height
270.00 mm
Shipping Width
198.00 mm
Shipping Depth
340.00 mm
Master Carton Units
2.00
Color
Black
Units per Pallet
64.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CE, EN/IEC 60950-1, NEMKO
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.