|
You are here:
|
Product Category |
APC Back-UPS 650VA, AVR, 230V, Africa
BX650CI-AF Features
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse.
Cold-start capable
Provides temporary battery power when the utility power is out.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS conditions
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Back-UPS Features & Benefits
Protection
Lightning and Surge Protection
Protection from surges, spikes and even lightning is guaranteed!
Resettable circuit breaker
Instead of a hard to find fuse, there is a push-button circuit breaker for easy recovery from an overload or short circuit.
Convenience
Audible alarms
Proactively notifies you of changing UPS and utility power conditions.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer Block Spacing
Designed to allow the use of up to two transformer block plugs without blocking access to other receptacles.
Product Distribution
andorra, botswana, burkina faso, burundi, chad, cyprus, djibouti, egypt, ethiopia, gambia, ghana, gibraltar, kenya, liberia, malawi, malta, mozambique, namibia, nigeria, rwanda, serbia and montenegro, sierra leone, somalia, south africa, sudan, tanzania, united republic of, uganda, uzbekistan, western sahara, zambia, zimbabwe
|
||||||||||