APC Back-UPS 650VA, AVR, 230V, Africa

Back-UPS

APC Back-UPS 650VA, AVR, 230V, Africa
BX650CI-AF
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,390 Watts /650 VA,Input 230V /Output 230V

Includes: Qty 1 - Detachable 1.2 m IEC power cord, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Manuals and Warranties

Title
Type
Size
Back-UPS BX650CI-AF 230V with AVR
User Manual Back-UPS BX650CI-AF 230V with AVR Africa market ( Updated:  18-Oct-2011 )
PDF
201 KB

Brochure

Title
Type
Size
Back-UPS BX650CI-AF Specification Sheet
Two page brochure with top level features, benefits and specifications ( Updated:  15-Nov-2012 )
PDF
144 KB

Agency Approvals

Title
Type
Size
EMC Certificate of Conformance for Back-UPS 650VA 230 Volts
EN 62040-2:2006; IEC6100-3-2:2005+A1:2008+A2:2009, IEC61000-3-3:2008; IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007; IEC 61000-4-4:2004; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC61000-4-8:2009; IEC61000-2-2:2002 ( Updated:  10-May-2013 )
PDF
92 KB

Environmental Profile

Title
Type
Size
EoLi - Back-UPS Profile 1
End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF
407 KB
ePEP - Product Environmental Profile 1 for Back-UPS
Product Environmental Profile 1 for the Back-UPS Product Range
PDF
463 KB