|
You are here:
|
Product Category |
APC Back-UPS 650VA, AVR, 230V
Output
Output Power Capacity
390 Watts
/ 650 VA
Max Configurable Power
390 Watts
/ 0 VA
Nominal Output Voltage
230V
Efficiency at Full Load
97.0%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Efficiency at Half Load
95%
Input
Nominal Input Voltage
230V
Input Frequency
45 - 65 Hz
Input Connections
Cord Length
1.16 meters
Input voltage range for main operations
140 - 300V
Maximum Input Current
7A
Input Breaker Capacity
7.0 A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
273 Joules
Physical
Maximum Height
200.00 mm
Maximum Width
115.00 mm
Maximum Depth
257.00 mm
Net Weight
6.20 KG
Shipping Weight
7.00 KG
Shipping Height
270.00 mm
Shipping Width
198.00 mm
Shipping Depth
340.00 mm
Master Carton Units
2.00
SCC Codes
1073130428508 0
Units per Pallet
64.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
CE, EN/IEC 60950-1, GOST, NEMKO
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||