Power Saving Back-UPS XS 1300

Back-UPS XS

Power Saving Back-UPS XS 1300
BX1300G
Email Technical Specifications Printer Friendly
Back-UPS XS Back-UPS XS
More Images

APC Back-UPS XS,780 Watts /1300 VA,Input 120V /Output 120V, Interface Port USB

Includes: USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
780 Watts / 1300 VA
Max Configurable Power
780 Watts / 0 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(5) NEMA 5-15R (Battery Backup) NEMA 5-15R
(5) NEMA 5-15R (Surge Protection) NEMA 5-15R
Bypass
Built-in Bypass

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 97.4%
50% 98.4%
75% 98.5%
100% 98.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
354 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection

Physical

Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
382.00 mm
Net Weight
10.50 KG
Shipping Weight
12.85 KG
Shipping Height
387.00 mm
Shipping Width
238.00 mm
Shipping Depth
488.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
1073130426838 0
Units per Pallet
24.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
California (CEC) Battery Charger, ENERGY STAR (USA), TUV, UL Listed
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.