APC Back-UPS 1100VA, 230V, AVR, IEC Sockets Technical Specifications

Back-UPS

APC Back-UPS 1100VA, 230V, AVR, IEC Sockets
BX1100CI
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,660 Watts /1100 VA,Input 230V /Output 230V

Includes: User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
660 Watts / 1100 VA
Max Configurable Power
660 Watts / 1100 VA
Nominal Output Voltage
230V
Efficiency at Full Load
97.0%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(6) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)
Efficiency at Half Load
95.0%

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Cord Length
1.16 meters
Input voltage range for main operations
150 - 280V
Maximum Input Current
5A
Input Breaker Capacity
10  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
273 Joules
Data Line Protection
--

Physical

Maximum Height
215.00 mm
Maximum Width
130.00 mm
Maximum Depth
336.00 mm
Net Weight
12.00 KG
Shipping Weight
12.92 KG
Shipping Height
295.00 mm
Shipping Width
245.00 mm
Shipping Depth
440.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
0073130429134 3
Units per Pallet
24.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CE, EN/IEC 60950-1, GOST, NEMKO
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.