APC Power-saving Back-UPS XS, 1000VA, 120V Technical Specifications

Back-UPS XS

APC Power-saving Back-UPS XS, 1000VA, 120V
BX1000G
DISCONTINUED : recommended replacement product BN1080G
Email Technical Specifications Printer Friendly
Locate a Partner

Alternative content

View Enlarged 360

More Images

APC Back-UPS XS,600 Watts /1000 VA,Input 120V /Output 120V, Interface Port USB

Includes: USB cable, User Manual

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R
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
88 - 139V
Maximum Input Current
12A
Input Breaker Capacity
15  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 96.4%
50% 98.0%
75% 98.4%
100% 98.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
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
354 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
250.00 mm
Maximum Width
100.00 mm
Maximum Depth
382.00 mm
Net Weight
10.72 KG
Shipping Weight
11.70 KG
Shipping Height
337.00 mm
Shipping Width
225.00 mm
Shipping Depth
487.00 mm
Master Carton Units
1.00
Master Carton Dimensions (Length x Width x Height)
500.00 mm
Master Carton Weight
24.00 KG
Color
Black
SCC Codes
1073130427594 4
Units per Pallet
16.00
Pallet Dimensions
46 inches
Pallet Weight
393.28 KG

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-2952.6 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-14763.6 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
DOC/Industry Cananda, ENERGY STAR (USA), UL Listed
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.