|
You are here:
|
Product Category |
Power-Saving Back-UPS Pro 900, 230V, Schuko
Output
Output Power Capacity
540 Watts
/ 900 VA
Max Configurable Power
540 Watts
/ 0 VA
Nominal Output Voltage
230V
Efficiency at Full Load
98.6%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Topology
Line Interactive
Output Connections
Efficiency at Half Load
97%
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Batteries & Runtime
Typical recharge time
8 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, USB
Surge Protection and Filtering
Surge energy rating
613 Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Physical
Maximum Height
382.00 mm
Maximum Width
100.00 mm
Maximum Depth
250.00 mm
Net Weight
10.73 KG
Shipping Weight
12.41 KG
Shipping Height
487.00 mm
Shipping Width
225.00 mm
Shipping Depth
337.00 mm
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
BSI 1363, CE, GOST, NEMKO
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||