|
You are here:
|
Product Category |
APC Power-Saving Back-UPS Pro 550
Output
Output Power Capacity
330 Watts
/ 550 VA
Max Configurable Power
330 Watts
/ 0 VA
Nominal Output Voltage
230V
Efficiency at Full Load
77.0%
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Efficiency at Half Load
84%
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Input voltage range for main operations
176 - 282V
Input voltage adjustable range for mains operation
155 - 290V
Maximum Input Current
6A
Input Breaker Capacity
7.0 A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.
Communications & Management
Interface Port(s)
DB-9 RS-232, USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
420 Joules
Filtering
Full time multi-pole noise filtering :10% of IEEE surge let-thgouh : zero clamping response time: instantaneous
Data Line Protection
Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
Physical
Maximum Height
190.00 mm
Maximum Width
91.00 mm
Maximum Depth
310.00 mm
Net Weight
6.53 KG
Shipping Weight
7.71 KG
Shipping Height
252.00 mm
Shipping Width
138.00 mm
Shipping Depth
442.00 mm
Master Carton Units
2.00
Master Carton Weight
15.94 KG
Color
Black
SCC Codes
1073130426688 1
Units per Pallet
70.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
A-tick, C-tick, CE, GOST, GS Mark
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||