|
You are here:
|
Product Category |
APC BACK-UPS RS 1500VA LCD 120V
Output
Output Power Capacity
865 Watts
/ 1500 VA
Max Configurable Power
865 Watts
/ 1500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Crest Factor
3 : 1
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Maximum Input Current
12A
Input Breaker Capacity
15.0 A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
340 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection, Co-axial Video / Cable protection
Physical
Maximum Height
222.00 mm
Maximum Width
133.00 mm
Maximum Depth
356.00 mm
Net Weight
13.95 KG
Shipping Weight
15.55 KG
Shipping Height
305.00 mm
Shipping Width
248.00 mm
Shipping Depth
457.00 mm
Master Carton Units
1.00
Master Carton Weight
15.55 KG
Color
Charcoal
SCC Codes
0073130424791 3
Units per Pallet
40.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
FCC Part 15 Class B, FCC Part 68, NOM, TUV
Standard Warranty
3 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||