BR1500LCD
Price * :  $249.99

Back-UPS RS
APC BACK-UPS RS 1500VA LCD 120V

APC Back-UPS RS, 865 Watts / 1500 VA,Input 120V / Output 120V

Includes: CD with software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 1500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Crest Factor
3 : 1
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) NEMA 5-15R (Surge Protection)
(6) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
88 - 139V
Maximum Input Current
12A
Input Breaker Capacity
15A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
340 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection,Co-axial Video / Cable protection

Physical

Maximum Height
8.75 inches (222 mm)
Maximum Width
5.25 inches (133 mm)
Maximum Depth
14.00 inches (356 mm)
Net Weight
30.70 lbs. (13.95 kg)
Shipping Weight
34.22 lbs. (15.55 kg)
Shipping Height
12.00 inches (305 mm)
Shipping Width
9.75 inches (248 mm)
Shipping Depth
18.00 inches (457 mm)
Master Carton Units
1.00
Master Carton Weight
34.22 lbs. (15.55 kg)
Color
Charcoal
SCC Codes
0073130424791 3

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
23 - 113 °F (-5 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
FCC Part 15 Class B,FCC Part 68,NOM,TUV
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $150000
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.