BR1500I

Back-UPS RS
APC BACK-UPS RS 1500VA 230V

BR1500IBR1500I
More Images

APC Back-UPS RS, 865 Watts / 1500 VA,Input 230V / Output 230V, Interface Port USB, Extended runtime model, Rack Height 2 U

Includes: CD with software, Cord management straps, Qty 1 - Detachable 1.2 m IEC power cord, Qty 1 - Detachable 1.8 m IEC power cord, Telephone Cable, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 1500 VA
Nominal Output Voltage
230V
Output Connections
(2) IEC 320 C13 (Surge Protection)
(6) IEC 320 C13 (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Extended Run Options
Runtime Graph
Curve Part Number(s)
A BR1500I
B BR1500I
+ (1)BR24BP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
180 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line),RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Rack Height
2U
Net Weight
11.59 KG
Shipping Weight
12.82 KG
Shipping Height
455.00 mm
Shipping Width
203.00 mm
Shipping Depth
417.00 mm
Color
Beige
Units per Pallet
36.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
180.00 BTU/hr

Conformance

Regulatory Approvals
A-tick,C-tick,CE,GOST,VDE
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.