APC Power-Saving Back-UPS Pro 1500, 230V, India Technical Specifications

Back-UPS Pro

APC Power-Saving Back-UPS Pro 1500, 230V, India
BR1500G-IN
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,865 Watts /1500 VA,Input 230V /Output 230V, Interface Port USB, Extended runtime model

Includes: Telephone Cable, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
865 Watts / 1500 VA
Max Configurable Power
865 Watts / 1500 VA
Nominal Output Voltage
230V
Efficiency at Full Load
85.0%
Output Frequency (sync to mains)
50/60 Hz +/-1 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) India 3-pin 6A (Surge Protection)
(4) India 3-pin 6A (Battery Backup)
Efficiency at Half Load
86.0%

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
India 3-pin 6A
Cord Length
1.52 meters
Input voltage range for main operations
160 - 280V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
7.20 hour(s)
RBC™ Quantity
1
Replacement battery cartridge note
9Ah x 2 internal batteries
Runtime Graph
Curve Part Number(s)
A BR1500G-IN
B BR1500G-IN
+ (1)BR24BPG-IN
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
USB
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
680 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
301.00 mm
Maximum Width
114.00 mm
Maximum Depth
382.00 mm
Net Weight
11.76 KG
Shipping Weight
13.19 KG
Shipping Height
381.00 mm
Shipping Width
229.00 mm
Shipping Depth
483.00 mm
Master Carton Units
2.00
Master Carton Weight
28.14 KG
Color
Black
SCC Codes
1073130426879 3
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
45.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.