|
You are here:
|
Product Category |
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5
Output
Output Power Capacity
865 Watts
/ 1500 VA
Max Configurable Power
865 Watts
/ 0 VA
Nominal Output Voltage
230V
Efficiency at Full Load
98.8%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Output Connections
Efficiency at Half Load
98%
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC Quantity
1
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.
Communications & Management
Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Surge Protection and Filtering
Surge energy rating
441 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
Physical
Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
380.00 mm
Net Weight
12.80 KG
Shipping Weight
13.90 KG
Shipping Height
387.00 mm
Shipping Width
238.00 mm
Shipping Depth
488.00 mm
Master Carton Units
1.00
Master Carton Weight
28.80 KG
SCC Codes
1073130426873 1
Units per Pallet
24.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
CE
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||