APC Power-Saving RS 1200 100V Technical Specifications

APC RS

APC Power-Saving RS 1200 100V
BR1200G-JP
Email Technical Specifications Printer Friendly
Locate a Partner
APC RS APC RS
More Images

APC APC RS,720 Watts /1200 VA,Input 100V /Output 100V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: CD with software, Telephone Cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
720 Watts / 1200 VA
Max Configurable Power
720 Watts / 1200 VA
Nominal Output Voltage
100V
Output Frequency (sync to mains)
50 Hz, 60 Hz
Topology
Line Interactive
Waveform Type
Square wave
Output Connections
(5) NEMA 5-15R (Battery Backup) NEMA 5-15R
(5) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
83 - 122V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
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
880 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
382.00 mm
Net Weight
11.45 KG
Shipping Weight
12.63 KG
Shipping Height
387.00 mm
Shipping Width
238.00 mm
Shipping Depth
488.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
24.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
8

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
TUV, VCCI Class B
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.