Power-Saving Back-UPS Pro 1200, 230V, Schuko Technical Specifications

Back-UPS Pro

Power-Saving Back-UPS Pro 1200, 230V, Schuko
BR1200G-GR
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,720 Watts /1200 VA,Input 230V /Output 230V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: CD with software, Telephone Cable, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
720 Watts / 1200 VA
Max Configurable Power
720 Watts / 1200 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) Schuko CEE 7 (Battery Backup) Schuko CEE 7
(3) Schuko CEE 7 (Surge Protection) Schuko CEE 7
Bypass
Built-in Bypass

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Schuko CEE 7/7P Schuko CEE 7/7P
Cord Length
1.83 meters
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Maximum Input Current
10A
Input Breaker Capacity
10  A

Batteries & Runtime

Typical recharge time
8 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB

Surge Protection and Filtering

Surge energy rating
441 Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ-45 Modem/Fax/DSL protection (four wire dual line)

Physical

Maximum Height
301.00 mm
Maximum Width
112.00 mm
Maximum Depth
382.00 mm
Net Weight
13.00 KG
Shipping Weight
13.80 KG
Shipping Height
390.00 mm
Shipping Width
235.00 mm
Shipping Depth
490.00 mm
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
45.00 dBA

Conformance

Regulatory Approvals
BSI 1363, CE, NEMKO
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.