APC Power-Saving Back-UPS Pro 1000, 230V, China

Back-UPS Pro

APC Power-Saving Back-UPS Pro 1000, 230V, China
BR1000G-CN
Email Technical Specifications Printer Friendly
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,600 Watts /1000 VA,Input 230V /Output 230V, Interface Port USB

Includes: CD with software, Telephone Cable, USB cable, User Manual, Warranty card

Standard Lead Time: Usually in Stock

BR1000G-CN Features

Green mode 
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Battery failure notification 
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Power-saving outlets 
Automatically cuts power to idle equipment to conserve electricity.
Always on Outlets 
8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
Battery-protected and surge-only outlets 
Reserves power capacity and run time for connected equipment that require battery back-up while providing surge only protection for less critical equipment
Cold-start capable 
Provides temporary battery power when the utility power is out.
Hot-swappable batteries 
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Disconnected battery notification 
Warns when a battery is not available to provide backup power.
Dataline Surge Protection 
Provides protection of connected equipment from power surges on the data lines.
Automatic self-test 
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms 
Provides notification of changing utility power and UPS conditions
User-replaceable batteries 
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
USB connectivity 
Provides management of the UPS via a USB port (not available on all models).
Serial Connectivity 
Provides management of the UPS via a serial port.
Boost and Trim Automatic Voltage Regulation (AVR) 
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Safety-agency approved 
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Building Wiring Fault Indicator 
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Battery replacement without tools 
Allows quick, easy battery replacement.
LCD graphics display 
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Back-UPS Pro Features & Benefits

Protection
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Unattended shutdown
This ensures that files are saved and the Operating System is properly shutdown in the event of a sustained power outage.
Ethernet protection
Shields hardware from damage
Addl Surge Protected Outlets
Surge Only outlets offer protection for non-data sensitive equipment like scanners and printers without reducing the unit's available power or battery capacity. This helps to maximize battery power for equipment that needs it most like a computer and monitor.
Site wiring fault indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent the UPS from adequately suppressing surges. (120V units only)
Availability
Automatic Self Test
Biweekly testing of all internal components, including the battery, ensures your unit is ready when you need it.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Audible alarms
Proactively notifies you of changing UPS and utility power conditions.
Easy Overload Recovery
Push-button circuit breaker instead of a standard fuse, eliminates the need to return the unit to the factory for service.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Convenience
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Cold-start
You can power on the unit without any input power. This provides temporary emergency battery power when the utility power is out.
User replacable batteries
Save time and money by swapping the battery yourself. There is no need to send the unit to a factory service center.
Hot Swap Batteries
You can change the battery without powering down your equipment.

Product Distribution

china