Back-UPS Pro 1000VA Technical Specifications

Back-UPS Pro

Back-UPS Pro 1000VA
BP1000I
DISCONTINUED
Email Technical Specifications Printer Friendly  
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,670 Watts /1000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232

Includes: User Manual

Output

Output Power Capacity
670 Watts / 1000 VA
Max Configurable Power
670 Watts / 1000 VA
Nominal Output Voltage
230V
Topology
Line Interactive
Output Connections
(4) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320-C14 inlet
Input voltage range for main operations
175 - 295V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.30 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
216.00 mm
Maximum Width
170.00 mm
Maximum Depth
439.00 mm
Net Weight
18.95 KG
Shipping Weight
21.55 KG
Shipping Height
279.00 mm
Shipping Width
254.00 mm
Shipping Depth
533.00 mm
Color
Beige
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
Audible noise at 1 meter from surface of unit
50.00 dBA
Online Thermal Dissipation
60.00 BTU/hr

Conformance

Regulatory Approvals
CE, TUV, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.