Back-UPS 650 Technical Specifications

Back-UPS

Back-UPS 650
BK650MC
DISCONTINUED
Email Technical Specifications Printer Friendly Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,400 Watts /650 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232

Includes: Basic UPS signalling RS-232 cable, CD with software, Cord management straps, User Manual

Output

Output Power Capacity
400 Watts / 650 VA
Max Configurable Power
400 Watts / 650 VA
Nominal Output Voltage
120V
Topology
Standby
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
103 -150V
Input voltage adjustable range for mains operation
88 -150V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
11 hour(s)
Replacement Battery
RBC™ Quantity
1
Replacement battery cartridge note
Units with a serial number below XX9828, use RBC 3
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
168.00 mm
Maximum Width
119.00 mm
Maximum Depth
361.00 mm
Net Weight
10.82 KG
Shipping Weight
12.27 KG
Shipping Height
312.00 mm
Shipping Width
259.00 mm
Shipping Depth
503.00 mm
Master Carton Units
2.00
Color
Beige
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
Audible noise at 1 meter from surface of unit
40.00 dBA
Online Thermal Dissipation
25.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.