APC Back-UPS CS 500VA, 230V, Russia

Back-UPS

APC Back-UPS CS 500VA, 230V, Russia
BK500-RS
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,300 Watts /500 VA,Input 230V /Output 230V

Includes: Qty 2 - Detachable IEC C13 to IEC C14 power cords, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
230V
Topology
Standby
Output Connections
(1) IEC 320 C13 (Surge Protection) IEC 320 C13
(3) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320-C14 inlet
Input voltage range for main operations
180 - 260V
Input voltage adjustable range for mains operation
160 - 282V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 96.2%
50% 97.7%
75% 98.1%
100% 98.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
300 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
165.00 mm
Maximum Width
91.00 mm
Maximum Depth
284.00 mm
Net Weight
5.91 KG
Shipping Weight
7.00 KG
Shipping Height
240.00 mm
Shipping Width
185.00 mm
Shipping Depth
415.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
16.65 inches
Master Carton Weight
32.58 lbs.
Color
Beige
SCC Codes
1073130410142 7
Units per Pallet
60.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
19.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, GOST, NEMKO, EN 50091-2
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.