APC BACK-UPS 300VA 230V UPS Technical Specifications

Back-UPS

APC BACK-UPS 300VA 230V UPS
BK300MI
DISCONTINUED : recommended replacement product BK350EI
Email Technical Specifications Printer Friendly   Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,180 Watts /300 VA,Input 230V /Output 230V, Interface Port None

Output

Output Power Capacity
180 Watts / 300 VA
Max Configurable Power
180 Watts / 300 VA
Nominal Output Voltage
230V
Topology
Standby
Output Connections
(1) IEC 320 C13 (Surge Protection) IEC 320 C13
(3) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (manual switch)
Input Connections
IEC-320-C14 inlet
Input voltage range for main operations
196 - 280V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
None
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
300 Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
152.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Net Weight
5.50 KG
Shipping Weight
6.50 KG
Master Carton Units
2.00
Color
Beige
Units per Pallet
60.00
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
4.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, TUV
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.