APC Back-UPS 500 Structured Wiring UPS, 230V Technical Specifications

Back-UPS

APC Back-UPS 500 Structured Wiring UPS, 230V
BH500INET
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet

APC Back-UPS,300 Watts /500 VA,Input 230V /Output 230V

Includes: Cat6 Ethernet Cable, CD with software, Installation guide, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) IEC 320 C13 (Battery Backup) IEC 320 C13
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input Frequency
47 - 63 Hz
Input Connections
IEC-320 C14
Cord Length
2.44 meters
Maximum Input Current
4A
Input Breaker Capacity
4  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault, Network link status LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
600 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
372.00 mm
Maximum Width
225.00 mm
Maximum Depth
105.00 mm
Net Weight
7.42 KG
Shipping Weight
8.41 KG
Shipping Height
470.00 mm
Shipping Width
305.00 mm
Shipping Depth
165.00 mm
Master Carton Units
1.00
Master Carton Dimensions (Length x Width x Height)
18.75 inches
Master Carton Weight
37.05 lbs.
Color
Beige
SCC Codes
1073130420641 2
Units per Pallet
48.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
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
40.00 dBA

Conformance

Regulatory Approvals
A-tick, C-tick, GOST, NEMKO
Standard Warranty
2 year (manufacturer's defect)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.