APC Back-UPS Pro 500 Lithium Ion UPS Technical Specifications

Back-UPS Pro

APC Back-UPS Pro 500 Lithium Ion UPS
BG500
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Pro Back-UPS Pro
More Images

APC Back-UPS Pro,300 Watts /500 VA,Input 120V /Output 120V

Includes: Cat 5 ethernet cable, CD with software, Installation guide, Telephone Cable, USB cable, User Manual, Wall-mounting template, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform Type
Quasi-sine Wave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input Breaker Capacity
7  A

Batteries & Runtime

Battery Type
Li-ion
Typical recharge time
16 hour(s)
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 95.4%
50% 97.6%
75% 98.2%
100% 98.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
Network link status LED

Surge Protection and Filtering

Surge energy rating
613 Joules
Data Line Protection
RJ-11 Modem/Fax protection

Physical

Maximum Height
54.00 mm
Maximum Width
290.00 mm
Maximum Depth
191.00 mm
Net Weight
2.20 KG
Shipping Weight
2.90 KG
Shipping Height
97.00 mm
Shipping Width
370.00 mm
Shipping Depth
284.00 mm
Master Carton Units
2.00
Master Carton Weight
6.30 KG
Color
Black
SCC Codes
1073130429958 2
Units per Pallet
72.00
# of Layers per Pallet
3
# of Units per Layer per Pallet
24
Pallet Weight
275.00 KG

Conformance

Regulatory Approvals
California (CEC) Battery Charger, cTUVus, ENERGY STAR (USA), FCC Part 15 Class B, FCC Part 68, UL 1778
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.