Back-UPS Office 350VA Technical Specifications

Back-UPS Office

Back-UPS Office 350VA
BF350
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Back-UPS Office,225 Watts /350 VA,Input 120V /Output 120V

Includes: Basic UPS signalling RS-232 cable, CD with software, Cord management straps, User Manual

Output

Output Power Capacity
225 Watts / 350 VA
Max Configurable Power
225 Watts / 350 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R
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
98 - 132V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
9 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
445 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line)

Physical

Maximum Height
69.00 mm
Maximum Width
432.00 mm
Maximum Depth
178.00 mm
Net Weight
3.73 KG
Shipping Weight
4.05 KG
Shipping Height
81.00 mm
Shipping Width
538.00 mm
Shipping Depth
178.00 mm
Color
Charcoal
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
45.00 dBA
Online Thermal Dissipation
60.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.