Back-UPS Office 280 Technical Specifications

Back-UPS Office

Back-UPS Office 280
BF280
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Office Back-UPS Office
More Images

APC Back-UPS Office,170 Watts /280 VA,Input 120V /Output 120V, Interface Port None

Output

Output Power Capacity
170 Watts / 280 VA
Max Configurable Power
170 Watts / 280 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
98 - 132V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
None
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)

Physical

Maximum Height
69.00 mm
Maximum Width
432.00 mm
Maximum Depth
178.00 mm
Net Weight
3.64 KG
Shipping Weight
3.98 KG
Color
Charcoal
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
45.00 dBA
Online Thermal Dissipation
60.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.