APC Power-Saving Back-UPS 700, 230V CEE 7/7

Back-UPS

APC Power-Saving Back-UPS 700, 230V CEE 7/7
BE700G-SP
Email Technical Specifications Printer Friendly
Back-UPS
More Images

APC Back-UPS,405 Watts /700 VA,Input 230V /Output 230V

Includes: CD with software, Telephone Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
405 Watts / 700 VA
Max Configurable Power
405 Watts / 0 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Other Output Voltages
220
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) Schuko CEE 7 (Battery Backup)
(4) Schuko CEE 7 (Surge Protection)
Output Voltage Tolerance
+/- 5% static and 100% load step

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Russian
Cord Length
1.83 meters
Maximum Input Current
10A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators

Surge Protection and Filtering

Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
89.00 mm
Maximum Width
224.00 mm
Maximum Depth
311.00 mm
Net Weight
6.93 KG
Shipping Weight
7.84 KG
Shipping Height
127.00 mm
Shipping Width
279.00 mm
Shipping Depth
400.00 mm
Master Carton Units
2.00
Master Carton Weight
16.36 KG
Color
Black
SCC Codes
1073130427162 5
Units per Pallet
80.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
20
Pallet Weight
636.36 KG

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA

Conformance

Regulatory Approvals
CE
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.