|
You are here:
|
Product Category |
APC Back-UPS 650
Output
Output Power Capacity
390 Watts
/ 650 VA
Max Configurable Power
390 Watts
/ 0 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.52 meters
Input voltage range for main operations
90 - 140V
Maximum Input Current
12A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Surge Protection and Filtering
Surge energy rating
340 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ45 10/100 Base-T Ethernet protection
Physical
Maximum Height
88.00 mm
Maximum Width
180.00 mm
Maximum Depth
302.00 mm
Net Weight
6.20 KG
Shipping Weight
7.00 KG
Shipping Height
128.00 mm
Shipping Width
235.00 mm
Shipping Depth
393.00 mm
Master Carton Units
2.00
Master Carton Weight
14.40 KG
Color
Black
SCC Codes
1073130428543 1
Units per Pallet
80.00
# of Layers per Pallet
5
# of Units per Layer per Pallet
20
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
California (CEC) Battery Charger, CSA C22.2 No. 107.1, ENERGY STAR (USA), FCC Part 15 Class B, FCC Part 68, NOM, TUV-C, UL 1778
Standard Warranty
3 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||