BE550G

Back-UPS ES
APC Back-UPS ES 8 Outlet 550VA 120V

BE550G
More Images

APC's Back-UPSĀ® ES series is now "greener" than ever. The ES 550 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 550 is the best value for home and home office computers.

Includes: CD with software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
330 Watts / 550 VA
Max Configurable Power
330 Watts / 550 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 1 Hz
Input Connections
NEMA 5-15P
Cord Length
1.52 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
13.4 minutes (165 Watts)
Typical Backup Time
at Full Load
3.2 minutes (330 Watts)
Runtime Chart

Energy Use/Efficiency

Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
89.00 mm
Maximum Width
178.00 mm
Maximum Depth
305.00 mm
Net Weight
5.91 KG
Shipping Weight
6.50 KG
Shipping Height
140.00 mm
Shipping Width
241.00 mm
Shipping Depth
438.00 mm
Master Carton Units
2.00
Color
Black
SCC Codes
1073130425894 7

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
16.00 BTU/hr

Conformance

Regulatory Approvals
FCC Part 15 Class B,FCC Part 68,NOM,TUV-C,UL 1778,UL 497A,UL 497B
Standard Warranty
3 years repair or replace
Environmental Compliance
RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.