|
You are here:
|
Product Category |
APC Back-UPS ES 550VA 230V German/Dutch
Output
Output Power Capacity
330 Watts
/ 550 VA
Max Configurable Power
330 Watts
/ 550 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Cord Length
1.83 meters
Input voltage range for main operations
180 - 266V
Maximum Input Current
10A
Input Breaker Capacity
10.0 A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Physical
Maximum Height
86.00 mm
Maximum Width
230.00 mm
Maximum Depth
285.00 mm
Net Weight
6.40 KG
Shipping Weight
6.90 KG
Shipping Height
132.00 mm
Shipping Width
300.00 mm
Shipping Depth
366.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
380 mm
Master Carton Weight
14.20 KG
Color
Charcoal
SCC Codes
1073130423343 2
Units per Pallet
80.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-15000 meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Conformance
Regulatory Approvals
CE, GOST, NEMKO
Standard Warranty
3 years repair or replace
Sustainable Offer Status
RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||