APC BACK-UPS ES 500VA 230V PHILIPPINES

Back-UPS

APC BACK-UPS ES 500VA 230V PHILIPPINES
BE500R-PH
Email Technical Specifications Printer Friendly
Back-UPS
More Images

APC Back-UPS,300 Watts /500 VA,Input 230V /Output 230V

Includes: User Manual, Warranty card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R

Input

Nominal Input Voltage
230V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
165 - 276V
Maximum Input Current
7A
Input Breaker Capacity
7.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 89.1%
50% 93.7%
75% 95.4%
100% 96.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
180 Joules

Physical

Maximum Height
96.00 mm
Maximum Width
273.00 mm
Maximum Depth
174.00 mm
Net Weight
5.92 KG
Shipping Weight
6.50 KG
Shipping Height
118.00 mm
Shipping Width
362.00 mm
Shipping Depth
178.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
377 mm
Master Carton Weight
13.50 KG
Color
Charcoal
SCC Codes
1073130423801 7
Units per Pallet
258.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
10 - 90%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.