Performance,Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 6"W, Double-Sided with Doors

Cable Management

Performance,Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 6"W, Double-Sided with Doors
AR8625
Email Technical Specifications Printer Friendly
Cable Management
More Images

This 6” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.

Includes: Doors, Installation guide, Mounting Hardware, Qty 3 - Midspan brackets

Standard Lead Time: Usually in Stock

Physical

Net Weight
29.90 KG
Maximum Height
2134.00 mm
Maximum Width
152.00 mm
Maximum Depth
660.00 mm
Shipping Weight
39.00 KG
Shipping Height
304.00 mm
Shipping Width
826.00 mm
Shipping Depth
2287.00 mm
Color
Black

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs