20U Copper Busbar Kit for NetShelter AV Enclosures

Mounting Hardware

20U Copper Busbar Kit for NetShelter AV Enclosures
AR8395
Email Technical Specifications Printer Friendly
Mounting Hardware
More Images

Mounting accessories to aid in the installation of IT equipment and secure racks into position.

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.91 KG
Maximum Height
889.00 mm
Maximum Width
35.00 mm
Maximum Depth
20.00 mm
Shipping Weight
1.36 KG
Shipping Height
972.00 mm
Shipping Width
83.00 mm
Shipping Depth
64.00 mm
Color
Silver

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS