Data Cable Partition, NetShelter, 600mm Wide, pass-through, Seismic

Cable Management

Data Cable Partition, NetShelter, 600mm Wide, pass-through, Seismic
AR8163ABLKSEISMIC
Email Technical Specifications Printer Friendly
Cable Management
More Images

The pass-through Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two Partitions attach without tools to the roof in a variety of depths. The pass-through Partition is designed with a cable access hole to facilitate routing cables. Each partition ships with ground studs and one 8 inch/203mm grounding strap.

Includes: Installation guide, Qty 1 - 8 inch/20cm grounding strap

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.82 KG
Maximum Height
122.00 mm
Maximum Width
579.00 mm
Maximum Depth
71.00 mm
Shipping Weight
2.73 KG
Shipping Height
203.00 mm
Shipping Width
610.00 mm
Shipping Depth
178.00 mm

Sustainable Offer Status