|
You are here:
|
Product Category |
1U Airflow Management Blanking Panel Kit (Qty 2) Black
Physical
Net Weight
0.10 KG
Maximum Height
44.00 mm
Maximum Width
483.00 mm
Maximum Depth
3.00 mm
Shipping Weight
0.74 KG
Shipping Height
99.00 mm
Shipping Width
594.00 mm
Shipping Depth
38.00 mm
Rack Height
2U
Color
Black
Conformance
Standard Warranty
2 years repair or replace
Standards
EIA-310-D
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
|
|||||||||