NetShelter SX HP Adapter Kit - L Class/RP54xx Series

Mounting Hardware

NetShelter SX HP Adapter Kit - L Class/RP54xx Series
AR8013A
Email Technical Specifications Printer Friendly
Mounting Hardware
More Images

Adapter kit to mount an HP L Class/RP54xx Series server in a NetShelter SX Enclosure. Kit designed to support one server.

Includes: Installation guide, Mounting Hardware, Qty 2 - Brackets

Standard Lead Time: While Supplies Last

Physical

Net Weight
0.32 KG
Shipping Weight
0.35 KG
Shipping Height
44.00 mm
Shipping Width
235.00 mm
Shipping Depth
165.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status