NetShelter SX 42U Duct Kit for Cisco Nexus® 7018

Rack Air Distribution

NetShelter SX 42U Duct Kit for Cisco Nexus® 7018
AR7742
Email Technical Specifications Printer Friendly
Rack Air Distribution
More Images

Air distribution for power dense racks and low pressure areas

Includes: Baying hardware, Foam gasket strips, Installation guide, Mounting Hardware, Side airflow ducts, Side baffles

Standard Lead Time: Usually in Stock

Physical

Net Weight
52.00 KG
Maximum Height
2031.00 mm
Maximum Width
267.00 mm
Maximum Depth
1200.00 mm
Shipping Weight
85.00 KG
Shipping Height
550.00 mm
Shipping Width
1395.00 mm
Shipping Depth
765.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs