NetShelter Zero U Accessory Mounting Bracket Technical Specifications

Mounting Hardware

NetShelter Zero U Accessory Mounting Bracket
AR7711
Email Technical Specifications Printer Friendly
Locate a Partner
Mounting Hardware
More Images

Installs in various locations within the enclosure; for example, on the vertical mounting flanges and on the vertical 0U accessory channels. Provides mounting options for Rack PDUs and other small accessories.

Includes: Installation guide, Mounting Hardware

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.23 KG
Maximum Height
84.00 mm
Maximum Width
113.00 mm
Maximum Depth
53.00 mm
Shipping Weight
0.45 KG
Shipping Height
114.00 mm
Shipping Width
191.00 mm
Shipping Depth
165.00 mm

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant