Netshelter SX Channel Mounting Bracket Kit

Mounting Hardware

Netshelter SX Channel Mounting Bracket Kit
AR7709
Email Technical Specifications Printer Friendly
Mounting Hardware
More Images

Mounting accessories to aid in the installation of IT equipment and secure racks into position.

Includes: Installation guide

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
0.22 KG
Maximum Height
36.00 mm
Maximum Width
91.00 mm
Maximum Depth
69.00 mm
Shipping Weight
1.09 KG
Shipping Height
51.00 mm
Shipping Width
229.00 mm
Shipping Depth
162.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant