NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure International Technical Specifications

NetShelter CX

NetShelter CX 38U Secure Soundproof Server Room in a Box Enclosure International
AR4038IA
Email Technical Specifications Printer Friendly
Locate a Partner
NetShelter CX NetShelter CX
More Images

Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

Includes: Casters, Key(s), Leveling feet, Rack Power Distribution Unit (PDU), Side Panels, Unpacking sheet

Standard Lead Time: Usually in Stock

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Input Connections
IEC-320 C14

Physical

Net Weight
199.50 KG
Maximum Height
1950.00 mm
Maximum Width
750.00 mm
Maximum Depth
1130.00 mm
Shipping Weight
241.00 KG
Shipping Height
2150.00 mm
Shipping Width
800.00 mm
Shipping Depth
1200.00 mm
Weight Capacity (static load)
454.55 KG
Minimum Mounting Depth
720.00 mm
Maximum Mounting Depth
800.00 mm
Rack Height
38U
Rack Width
19"
Color
Grey, Oak
Units per Pallet
1.00

Conformance

Regulatory Approvals
EN 60950
Standard Warranty
2 year (manufacturer's defect)
Standards
EIA 19 Inch, TAA compliance

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs